24in Dual Drive Ultra ATA IDE Hard Drive Cable
IDE_ 3,99 € EUR exc VAT
3,99 € inc VAT
3,99 € inc VAT
May be in stock with Resellers/Distributors
This 24in dual drive IDE cable is designed to fit as a new or replacement hard drive or CD-ROM cable in almost any size of computer case. The IDE cable allows you to connect two drives as Master and Slave drives, saving the space of having to use multiple cables to connect the drives.
Designed for durability and dependability, this high quality IDE cable is backed by StarTech.com's Lifetime Warranty.
Applications
- Connects up to 2 ATA/33 IDE hard drives to host controller
Product Numbers
| Ingram Micro Sweden | V930425 |
| UPC Code | 065030771351 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector B | 2 - IDE (40 Pin; EIDE/PATA) Female |
| Physical Characteristics | |
| Cable Length | 609.6 mm [24 in] |
| Product Weight | 0.1 kg [0.1 lb] |
| Color | Gray |
| Product Length | 609.6 mm [24 in] |
| Special Notes / Requirements | |
| Note | 15in(381mm) and 9in(228mm) between connectors |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 24 inch Dual IDE Drive Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- IDE__Datasheet.pdf
English - IDE__Datasheet-DE.pdf
Deutsch - IDE__Datasheet-ES.pdf
Español - IDE__Datasheet-FR.pdf
Français - IDE__Datasheet-IT.pdf
Italiano - IDE__Datasheet-NL.pdf
Nederlands