3m Thunderbolt Cable - M/M
TBOLTMM3MConnect Thunderbolt™ devices up to 3m/9ft away, with support for full 10Gbps performance
86,99 € inc VAT
Our 3m (9.8ft) Thunderbolt™ cables offer a dependable, high-quality solution for harnessing the speed and power of Thunderbolt™ technology, delivering full 10Gbps performance while combining both data and video into a single high-performance cable.
The cables support daisy chaining of up to 6 compatible Thunderbolt devices, which ensures streamlined performance and easier setup. Plus, with dual channel, bi-directional data transfer capability and support for power delivery (for bus-powered devices), these Thunderbolt cables offer the robust performance needed for optimal connections.
This high quality Thunderbolt™ cable is specifically designed to provide a reliable solution for device connections of up to 3m/9.8ft, providing enough cable length to connect compatible devices positioned as needed.
Backed by our 2-year Manufacturer's Warranty.
The StarTech.com Advantage
- High-quality cable construction ensures users get the most out of their Thunderbolt Device connections
- All StarTech.com Thunderbolt™ cables are backed by 2-year warranty
Features
- Dual-channel, simultaneous bi-directional data and video transfers up to 10 Gbps
- Supports Power-over-cable, for bus-powered Thunderbolt™ devices
Applications
- Connecting a Thunderbolt™-equipped computer to a Thunderbolt-enabled device located up to 9ft/3m away, such as an external drive enclosure, RAID array, monitor, etc.
- Connecting two Thunderbolt-equipped Mac® computers, for Target Disk Mode file transfers
- Connect a Thunderbolt-equipped MacBook Pro® to an iMac®, to use the iMac as the display for the MacBook Pro
Product Numbers
| Ingram Micro Sweden | V931953 |
| UPC Code | 065030848060 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector Plating | Nickel |
| Connector(s) | |
| Connector A | 1 - Thunderbolt™ (20-pin) Male |
| Connector B | 1 - Thunderbolt™ (20-pin) Male |
| Physical Characteristics | |
| Cable Length | 3 m [9.8 ft] |
| Color | Black |
| Product Length | 3 m [9.8 ft] |
| Product Weight | 0.1 kg [0.3 lb] |
| Wire Gauge | 34 AWG |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 3 m Thunderbolt Cable - M/M |
Related Products
(66,99 € inc VAT)
(54,99 € inc VAT)
(58,99 € inc VAT)
Downloads
Data Sheet(s)
- TBOLTMM3M_Datasheet.pdf
English - TBOLTMM3M_Datasheet-DE.pdf
Deutsch - TBOLTMM3M_Datasheet-ES.pdf
Español - TBOLTMM3M_Datasheet-FR.pdf
Français - TBOLTMM3M_Datasheet-IT.pdf
Italiano - TBOLTMM3M_Datasheet-NL.pdf
Nederlands