close X

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

2 Port Mini PCI Express Internal SATA II Controller Card

MPEXSATA22I

Add 2 SATA ports to a small form factor or embedded system, through a Mini PCIe slot

61,99 € EUR exc VAT
61,99 € inc VAT

For more products like this please visit our
European online store today!

May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors

The MPEXSATA22I 2-Port Mini PCIe to SATA Controller Card lets you add 2 SATA 3Gbps connectors to a small form factor or embedded system, through a Mini PCI Express (Mini Card) expansion slot.

Perfect for upgrading the capabilities of a system that would typically have a very limited number of internal ports, the Mini PCIe to SATA controller card is compatible with all types of Serial ATA devices, including hard drives (HDDs), Solid State Drives (SSD), and optical drives (CD/DVD/BD).

A versatile solution for internal storage applications, this PCI Express to SATA controller card features built-in RAID support (JBOD, BIG, RAID 0, RAID 1), and is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Maximizes space-efficiency by adding two independent SATA ports through Mini PCI Express, an ideal solution for embedded systems and very small form factor systems
  • 48-bit LBA support for large capacity hard drives and built-in RAID for either performance or redundancy
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Two independent SATA channels
  • Fully compatible with SATA revision 1 & 2 hard drives (HDD), Solid State Drives (SSD) and optical drives (CD/DVD/BD)
  • Built-in RAID support (JBOD, BIG, 0, 1)
  • Full length Mini PCI Express form factor
  • Support for large capacity SATA drives through a 48-bit LBA
  • Compliant with PCI Express Mini Card specification 1.2
  • Support for Legacy Command Queuing (LCQ) and Native Command Queuing (NCQ)
  • Plug-and-Play and hot-swap compatible
Applications
  • Add additional SATA ports to systems with mini PCI Express slots, such as some mini-ITX and smaller boards
  • Add RAID support to small form factor or embedded system builds
Product Numbers
Ingram Micro Sweden V931320
UPC Code 065030842501
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Ports 2
Interface SATA
Bus Type Mini PCI Express
Card Type Embedded
Chipset ID Silicon Image - SiI3132
Connector(s)
Connector Type(s) 1 - Mini PCI Express x1 (52 pin) Male
Internal Ports 2 - SATA (7 pin; Data) Plug
Performance
Maximum Data Transfer Rate 3.0 Gbps
Type and Rate SATA II (3 Gbps)
Port Multiplier No
LBA support 48-bit
RAID Yes
Supported RAID Modes BIG (Spanning or Concatenation)
JBOD - (Just a Bunch of Disks)
RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
Software
OS Compatibility Windows 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7(32/64-bit)/ 8 (32/64-bit)
Mac OS 10.4.9+/10.5.1
Linux
Physical Characteristics
Product Length 50 mm [2 in]
Product Width 30 mm [1.2 in]
Product Height 4 mm [0.2 in]
Product Weight 7.8 g [0.3 oz]
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -65°C to 150°C (-85°F to 302°F)
Special Notes / Requirements
System and Cable Requirements Full length Mini PCI Express slot
Packaging Information
Shipping (Package) Weight 131 g [4.6 oz]
What's in the Box
Included in Package 1 - Mini PCIe SATA Card
2 - SATA cable - 50 cm
1 - Driver CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2 Port PCI Express Internal SATA II Controller Card
PEXSATA22I 2 Port PCI Express Internal SATA II Controller Card Add 2 internal SATA 2.0 ports to your desktop computer through a PCI Express expansion slot
41,99 € exc VAT
(41,99 € inc VAT)
2 Port eSATA + 4 Port SATA II PCI Express x4 SATA Controller Adapter Card
PEXSATA24E 2 Port eSATA + 4 Port SATA II PCI Express x4 SATA Controller Adapter Card Add 2 external SATA (eSATA) and 4 internal SATA ports to your desktop computer through a PCI Express expansion slot
99,99 € exc VAT
(99,99 € inc VAT)
4 Port PCI SATA RAID Controller Adapter Card
PCISATA4R1 4 Port PCI SATA RAID Controller Adapter Card Add 4 SATA ports to your PC through a PCI expansion slot, with support for high-performance RAID array installation
50,99 € exc VAT
(50,99 € inc VAT)

Accessories

12in SATA Serial ATA Cable
SATA6 6in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
2,99 € exc VAT
(2,99 € inc VAT)
12in SATA Serial ATA Cable
SATA12 12in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
2,99 € exc VAT
(2,99 € inc VAT)
12in SATA Serial ATA Cable
SATA18 18in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
3,99 € exc VAT
(3,99 € inc VAT)
12in SATA Serial ATA Cable
SATA24 24in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
4,99 € exc VAT
(4,99 € inc VAT)
12in SATA Serial ATA Cable
SATA36 36in SATA Serial ATA Cable Connect and position SATA drives easily - designed for larger cases
3,99 € exc VAT
(3,99 € inc VAT)
12in Latching SATA Cable
LSATA12 12in Latching SATA Cable Latching SATA connectors, for securely fastened hard drive installations.
3,99 € exc VAT
(3,99 € inc VAT)
Latching SATA to Right Angle SATA Serial ATA Cable
3,99 € exc VAT
(3,99 € inc VAT)
Right Angle Latching Serial ATA SATA Cable
LSATA12RA2 12in Right Angle Latching Serial ATA SATA Cable A space-saving, latching right angle SATA hard drive cable, for installations in tight spaces.
3,99 € exc VAT
(3,99 € inc VAT)
12in SATA to Left Angle SATA Serial ATA Cable
SATA18LA1 18in SATA to Left Angle SATA Serial ATA Cable - F/F Make a left-angled connection to your SATA drive, for installation in tight spaces
4,99 € exc VAT
(4,99 € inc VAT)
12in SATA to Right Angle SATA Serial ATA Cable
SATA18RA1 18in SATA to Right Angle SATA Serial ATA Cable Make a right-angled connection to your SATA drive, for installation in tight spaces
4,99 € exc VAT
(4,99 € inc VAT)

Downloads

Driver(s):
Manual(s):
Data Sheet(s)