×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

6 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable

Produkt ID: PS23N1THIN6

Connect VGA and PS/2-equipped computers to a KVM Switch using a single ultra-thin cable

Funktioner
  • Ultra-thin single cable design

  • Coaxial video wires for excellent video clarity

  • PC99 compliant color coded connector ends

  • Weighs less than traditional KVM cables, placing less stress on the KVM switch connectors

tillgänglig i

Prisjustering

12,99 € EUR exkl. moms
16,24 € inkl. moms

ID: PS23N1THIN6

Besök vår europeiska online-butik idag för fler produkter som denna!

This 6ft 3-in-1 KVM Cable combines separate keyboard, monitor, and mouse connections into an ultra-thin single cable design, eliminating tangles and saving space for a neater connection.

The 3-in-1 KVM switch cable features high quality coaxial video wires for exceptional video clarity, and weigh less than traditional KVM cables, placing less stress on the KVM switch connectors for more reliable performance.

To make installation easy, the 3-in-1 KVM cable also features PC99-compliant color coded connectors and feature a universal design to ensure compatibility with any KVM switch capable of using standard console connections like the StarView, OmniView, SwitchView, Compaq, IBM, or the MasterView.

Works with:
Compatible StarTech.com KVMs can be found under the Accessories section.
Aten models (CS78, CS9134, CS9138, CS138A, CS88A, CS82A, CS84A, CS12, CS14, CS124A, CS114A)
Tripplite models (B007-008)
Cables to go models (32569, 22391)
IOGear models (GCS82B, GCS138, GCS78KIT, GCS78, GCS138KITUP, GCS138KIT)

Användning
  • Connecting KVM switches to servers inside a cabinet
Produktnummer
UPC Code 065030794381
Information om garanti
Warranty Lifetime
Kontakt(er)
Connector A 1 - VGA (15-stifts, High Density D-Sub) Hona
2 - PS/2 (6-stifts, Mini-DIN) Hane
Connector B 1 - VGA (15-stifts, High Density D-Sub) Hane
2 - PS/2 (6-stifts, Mini-DIN) Hane
Särskilda anmärkningar/krav
Obs. PS/2 jumper is 12in(305mm) in length
Utseende
Kabellängd 1.8 m [6 ft]
Produktlängd 1.8 m [6 ft]
Förpackning
Fraktvikt (förpackning) 0.2 kg [0.5 lb]
Vad det är i lådan
Ingår i paketet 1 - 6 ft. PS/2 Ultra-Thin 3-in-1 KVM Cable
Certifikat
10 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable

15,99 € exkl. moms
19,99 € inkl. moms

15 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable
PS23N1THIN15

15 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable

Connect VGA and PS/2-equipped computers to a KVM Switch using a single ultra-thin cable

21,99 € exkl. moms
27,49 € inkl. moms

2 Port Professional PS/2 KVM Switch
SV231

2 Port Professional PS/2 KVM Switch

Control up to two VGA and PS/2-connected computers from a single keyboard, mouse and monitor

68,99 € exkl. moms
86,24 € inkl. moms

* Produkters utseende och specifikationer kan komma att ändras utan förvarning.