Product Performance
Ta reda på varför IT-proffs litar på StarTech.com när det gäller tillbehör för anslutningsmöjligheter.

4 Port PCI Express Low Profile High Speed USB Card - TAA

Add 4 USB 2.0 ports to your low profile/small form factor computer through a PCI Express expansion slot

Produkt ID: PEXUSB4DP
  • 3 external and 1 internal USB 2.0 port
  • High Speed USB 2.0 compliant, with transfer rates up to 480Mbps
  • Backward compatible with USB 1.0/1.1 devices
  • Provide up to 500mA of power per port with dedicated power input
  • Plug-and-Play compatible
  • Includes a full profile installation bracket

    Ditt pris
    48,99 EUR excl. VAT
    61,24 EUR incl. VAT
    [object Object]
    Vänta...
    Back to top
    mgctlbxN$MZP mgctlbxV$5.3.7 mgctlbxL$C